Diodes Incorporated

General and HiFlex Clock Generators

General Clock Generators:

Our high-performance General Clock Generator ICs support a fixed configuration of industry-standard output frequencies: 25, 50, 100, 125, 156.25MHz; output type: CMOS, LVDS, LVPECL, HCSL, CML; and supply voltage:1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5V – to match your application requirements.

HiFlex Clock Generators:

Our HiFlex® clock generators combine the flexibility of configurable frequencies, from 25MHz to 625MHz, with configurable output types of CMOS, LVDS, LVPECL, HCSL, CML, and along with industry-leading jitter performance, as low as 0.3 ps (RMS). The flexibility of HiFlex clock generators simplifies designs and reduces board space requirements, which lowers system BOM cost.