PCI Express (PCIe) Clock Generators, PCI Express (PCIe) Clock Buffers, Jitter Attenuator, and Automotive Compliant PCIe 4.0 Clock Generators and Clock Buffers.
PCIe clock generators & PCIe clock synthesizer (100, 125, 200MHz outputs). PCIe and other outputs. PCIe 1.0 to PCIe 5.0. Automotive clock generators. More
PCIe clock buffers cover Gen 1.0 to 5.0 with different numbers of outputs and zero delay. Spread and non-spread spectrum inputs. Automotive Clock Buffer. More
Jitter attenuator can take a jittery 25MHz input and regenerate a low jitter 25MHz output. This enables designers to maintain a synchronous timing tree. More
AEC-Q100 qualified PCIe 4.0 Clock Generators & Buffers for Automotive applications, low power, integrated resistors, wettable flank / sidewalled QFN optimized. More