Diodes Incorporated's protection devices provide leading-edge performance and rugged quality to aid the customer in a successful first-time, right-system design. Our top prorities are our customers' needs and short lead times to facilitate those needs.
Diodes' Zener TVS portfolio spans from low-voltage 3.3V up to 440V, while achieving high surge protection ratings: up to 3.0kW or 326A equivalent.
Diodes' Thyristor Surge Protection Devices (TSPD) provide lightning surge suppression for intra-building protection according to Bellcore GR-1089 and system-level protection according to IEC 61000-4-5.
Diodes' Data Protection Devices are a rapidly expanding portfolio, targeting best-in-class ESD performance with a wide range of selectable package options to address customer-specific needs.
Diodes' protection devices are offered in the smallest industry-standard DFN package 0201 (0603 metric) and provide best-in-class system-level ESD performance by exceeding 30kV IEC 61000-4-2 contact and air discharge.
Diodes protection devices are specifically designed to assist in worry-free, system-level ESD protection for:
Thunderbolt is a trademark of Intel Corporation.
Diodes Incorporated has a wide array of application fields, including high-speed Data Line Protection. More
Diodes Incorporated has a wide array of application fields, including high-speed Power Line Protection. More
Diodes' portfolio of Thyristors provide efficient current/voltage control housed within reliable and uniform packages. More
Diodes' collection of Thyristor Surge Protection Devices (TSPDs) provide lightning surge suppression for intra-building protection. More
USB Type-C Protection Switches More
Browse our collection on Zener TVS's which spans from low-voltage 3.3V up to 440V. More