High-performance Clock Buffers include differential (LVPECL, LVDS, HCSL, Low power HCSL), single-ended (LVCMOS) fanout, and zero-delay buffers. More
Clock generators and Clock synthesizer for general-purpose synthesizers, application-specific clocks, PCIe clocks, and multiple output clocks. Voltages 1.2V-5V. More
Configurable HiFlex clock generators with frequencies up to 625 MHz, ultra-low jitter of 0.3 ps, and multiple outputs. More
PCI Express (PCIe) Clock Buffers, PCI Express (PCIe) Clock Generators, Jitter Attenuator, and Automotive Compliant PCIe 4.0 Clock Generators and Clock Buffers. More
Real Time Clock (RTC) provides high accuracy at low voltage (1.2 V) in smallest 4X4mm DFN. Calendar/ clock, data storage functions. I2C and 3-Wire Interface. More
The NE555, SA555 and NA555 devices are precision timing circuits capable of producing accurate time delays or oscillation. More