Diodes Incorporated

Application Notes

AN # Sorted ascending Description PDF Date Unsorted Column
AN68 Synchronous MOSFETs selection for Flyback converters PDF (175 KB) 02/2009
AN69 Synchronous rectifier reduces conduction loss in LLC resonant power supplies PDF (175 KB) 03/2009
AN7 The use of Zetex E-line transistors in DC-DC converters - an introduction to the E-line package and typical applications. PDF (141 KB) 01/1996
AN70 Output short-circuit protection on a synchronous rectified flyback converter with the ZXGD3101 controller PDF (113 KB) 04/2009
AN71 Response time reduction of the ZXCT1009 Current Monitor PDF (924 KB) 06/2009
AN73 High efficiency DC-DC PoL conversion using the DMS3015SSS PDF (209 KB) 08/2010
AN74 Solar Street Lighting Application with ZXLD1374 PDF (183 KB) 09/2010
AN75 High Power Factor LED Replacement T8 Fluorescent Tube using the AL9910 High Voltage LED Controller PDF (547 KB) 01/2011
AN76 DMC4040SSD Reduces MOSFET Losses Ensuring Reliable Operation of Brushless DC Motors PDF (339 KB) 06/2011
AN77 Diodes' High Speed Data Line ESD Protector D1213A Provides Excellent USB2.0 Protection with Minimal Impact on Signal Integrity PDF (1.4 MB) 08/2012
AN8 The ZTX415 avalanche mode transistor - an introduction to characterisation, performance and applications. PDF (337 KB) 01/1996
AN9 Zetex variable capacitance diodes. PDF (544 KB) 07/2002
ANH002 ATS280 Demo Board Smart Hall-Effect Fan Driver PDF (372 KB) 05/2006
ANH003 Hall Effect Latch Switch PDF (51 KB) 05/2006
ANH011 Ah285 Demo Board Hall-Effect Smart Fan Motor Controller PDF (398 KB) 05/2006
ANH013 AH1802 simulation results for Vertical Orientation PDF (399 KB) 01/2009
ANL001 High Voltage Implementation of AP3156 for Backlighting LED Driver Applications PDF (195 KB) 03/2010
ANP001 Application of the AP34063 Switching Regulator Control Circuits. PDF (235 KB) 07/2005
ANP002 AP1501 Series Step-Down (Buck) Regulator. PDF (241 KB) 05/2006
ANP004 AP2001 Buck+Boost Converter. PDF (356 KB) 06/2006
ANP005 AP2001 CCFL Inverter. PDF (411 KB) 12/2002
ANP006 AP1501A Series Step-Down (Buck) Regulator PDF (292 KB) 06/2006
ANP007 AP2001 Dual Buck Converter PDF (285 KB) 06/2006
ANP008 Dual USB High-Side Power Switch AP1212 PDF (143 KB) 04/2003
ANP011 AP1507 150KHz, 2A PWM Buck DC/DC Converter PDF (231 KB) 05/2006
ANP013 AP1509 150KHz 2A PWM Buck DC/DC Converter PDF (233 KB) 05/2006
ANP014 AP1513 300KHz, 2A High Efficiency PWM Buck DC/DC Converter PDF (418 KB) 05/2006
ANP016 AP1510 300KHz, 3A High Efficiency PWM Buck DC/DC Converter PDF (428 KB) 05/2006
ANP017 AP1511/AP1514 300KHz 5A PWM Buck DC/DC Converter PDF (226 KB) 06/2006
ANP019 AP1604 600KHz,1A PWM/PFM Dual Mode Step-down DC/DC Converter PDF (530 KB) 06/2006
ANP020 AP1605 300KHz, 3A PWM/PFM Dual Mode Step-down Switching Regulator PDF () 06/2006
ANP022 AP1512/A 50KHz, 2A/3A PWM Buck DC/DC Converter PDF (240 KB) 04/2008
ANP031_AP431 Signal Response In Switch-Mode Power Supply PDF (230 KB) 01/2010
DN10 3V distress beacon. PDF (75 KB) 06/1995
DN11 Low noise audio input stage. PDF (72 KB) 06/1995
DN1151 Start-up Sequencing for Diode’s Gate Drivers PDF (247 KB) 01/2016
DN1152 Gate Driver and MOSFET Compatibility PDF (265 KB) 01/2016
DN1153 Bootstrap Capacitor Considerations PDF (330 KB) 01/2016
DN1154 Use of DGD2106 in IR2106 Applications PDF () 01/2016
DN1155 Use of DGD2103 & DGD2104 in IR2103 & IR2104 Applications PDF (514 KB) 01/2016
DN1156 Gate Drivers in BLDC Motors PDF (568 KB) 01/2016
DN1157 Electronic Cigarette (eCig) Design Note PDF (208 KB) 01/2016
DN1158 200W Resonant Power Supply Reference Design Using the DGD2113 Gate Driver PDF (1.2 MB) 01/2016
DN12 Ionising smoke detector. PDF (72 KB) 06/1995
DN13 High efficiency hybrid DC-DC converter. PDF (66 KB) 06/1995
DN14 Brushless DC fan driver. PDF (71 KB) 06/1995
DN15 Flashgun converter. PDF (71 KB) 06/1995
DN16 Low dropout linear regulators. PDF (72 KB) 06/1995
DN17 Gaming machine lamp driver. PDF (72 KB) 06/1995
DN18 Emergency lighting fluorescent lamp. PDF (73 KB) 06/1995