A focus on advancement of technology, innovative products and collaboration with customers from design to production has resulted in Diodes Incorporated's SBR portfolio's continual market adoption and increasing market share.
SBR diodes are designed for high power, low loss and fast switching applications. The presence of a MOS channel within its structure forms a low potential barrier for the majority carriers, thus SBR's forward bias operation at low voltage is similar to Schottky diode. However, the leakage current is lower than Schottky diode in reverse bias due to the overlap of the P-N depletion layers and the absence of potential barrier reduction due to the image charge.
The Diodes SBR portfolio is ideally suited to meet the circuit requirements of:
- Switch Mode Power Supplies (SMPS)
- Buck/Boost Diodes for DC-DC Conversion
- Battery Chargers
- Reverse Polarity Protection
- Solar Panels
- LED Lighting
- Automotive Applications
"Perspective" Blog:
Innovative Deep Trench Process Enables Increased Efficiencies in Power Conversion