Diodes Menu Close

USB Switches

Diodes Incorporated offers a broad portfolio of USB switches specifically designed to enable a range of applications to achieve single port connectivity. The switches are designed to be compliant with USB 3.1 (Enhanced Super-Speed), USB 3.0 (SuperSpeed), USB 2.0 Full Speed (FS) and Hi-Speed (HS) with bandwidths in excess of 11.5GHz. With the best insertion loss (-0.5dB) and return loss ( -27dB) available today, Diodes' switches operate at ultra-low power (7uW) in small packaging (QFN) for a wide range of applications, including mobile and high-end system electronics, while providing port protection from electrical damage up to a 5V short.  Developers can choose from single, dual, and USB 2.0 and USB 3.0 combo configurations for both 1.2 and 3.3 V.

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Related Articles