Diodes Incorporated's current monitors are high-performance, high-side referred current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.
The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for Li-Ion current measurement to over-current detection in industrial and automotive applications.
These current output devices convert a measured current to a ground referenced output greatly simplifying high-sided current measurement. More
These voltage output devices convert a measured current to a ground referenced output voltage greatly simplifying high-sided current measurement. More