Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

MUR140

super fast rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Product Type SUPER FAST RECOVERY RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
Maximum Peak Forward Surge Current IFSM (A) 35 A
Peak RepetitiveReverse VoltageVRRM (V) 400 V
Forward VoltageDrop VF(V) 1.25 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 400 V
Reverse RecoveryTime trr (ns) 50 ns
TotalCapacitance CT (pF) 45 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)