Diodes Incorporated
Back to Schottky (.5A and Above)

MBRF10100CTW

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 10 A
Peak RepetitiveReverse VoltageVRRM (V) 100 V
Peak ForwardSurge CurrentIFSM(A) 150 A
Forward VoltageDrop VF(V) 0.85 V
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 100 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products