Diodes Incorporated
GBU

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

GBU-Chip-Image.png
Back to Bridges

GBU1506

15A GLASS PASIVATED BRIDGE RECTIFIE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Die Construction
  • Rating to 1000V PRV
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction Utilizing Molded Plastic Technique
  • UL Recognized File # E94661
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Forward VoltageDrop VF(V) 1.1
TotalCapacitance CT (pF) 50 pF
MaximumAverageRectifiedCurrent IO (A) 15 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Maximum Peak Forward Surge Current IFSM (A) 200 A
Maximum ReverseCurrent IR (µA) 5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products