Diodes Incorporated

Application Notes

AN # Sorted ascending Description PDF Date Unsorted Column
DN19 Remote control motor driver. PDF (73 KB) 06/1995
DN2 Sonar transducer driver using TO92 style bipolar transistors. PDF (72 KB) 06/1995
DN20 Features and applications of the ZVN4210A. PDF (74 KB) 06/1995
DN21 Automotive alarm siren driver. PDF (124 KB) 10/1995
DN22 LCD display fluorescent backlighting. PDF (66 KB) 06/1995
DN24 The ZTX413 avalanche transistor. PDF (66 KB) 10/1995
DN25 Flash gun inverter using super E-Line bipolar transistors. PDF (75 KB) 10/1995
DN26 D.C. motor speed control using the ZTX450. PDF (118 KB) 01/1996
DN27 12V solenoid driver/latch. PDF (70 KB) 02/1996
DN28 6W inverter for MOS logic supplies. PDF (98 KB) 01/1998
DN29 ZVP4424 and ZVN4424 in telephone hook-switch and earth recall applications. PDF (70 KB) 06/1996
DN3 High current high voltage analogue switches. PDF (72 KB) 06/1995
DN30 High speed turn-off circuit for PNP pass transistors. PDF (73 KB) 02/1996
DN31 High voltage generation for xenon tube applications. PDF (116 KB) 11/1995
DN32 A high efficiency constant current source for battery charging applications. PDF (77 KB) 04/1996
DN33 Isolating high side switch for thermal printer SMPS. PDF (66 KB) 04/1996
DN34 High efficiency converter for LCD bias contrast supplies. PDF (62 KB) 04/1996
DN36 ZDC833A dual variable capacitance diode. PDF (69 KB) 05/1996
DN37 The ZR431 low reference voltage shunt regulator. PDF (68 KB) 06/1996
DN38 The ZR431 low reference voltage shunt regulator in SMPS control loops. PDF (67 KB) 06/1996
DN39 ZLDO series - quiescent current vs. dropout voltage. PDF (83 KB) 06/1996
DN4 Temperature effects on silicon semiconductor devices. PDF (69 KB) 06/1995
DN40 Applications of the ZMR250 SOT23 miniature regulator. PDF (68 KB) 06/1996
DN43 High efficiency DC-DC isolated converter. PDF (49 KB) 01/2000
DN49 ZR2431 programmable supply monitor. PDF (58 KB) 02/1998
DN5 Remote control servo amplifier using protection free 1A DC rated SOT23 devices. PDF (69 KB) 06/1995
DN54 High efficiency DC-DC converter, using high density SOT23-6 MOSFETs. PDF (62 KB) 12/2000
DN55 A high efficiency royer driver for a scanner CCFL PDF (87 KB) 01/2007
DN59 Load switch. PDF (60 KB) 12/2000
DN6 6V battery operated fluorescent lamp. PDF (69 KB) 06/1995
DN60 Zetex high voltage MOSFETS in call router circuits. PDF (14 KB) 05/2001
DN61 ZXSC310 solution for a 1W high power white LED PDF (243 KB) 08/2007
DN62 ZXSC310 solution to drive 3 LEDs connected in series. PDF (107 KB) 07/2006
DN63 ZXSC310 solution to drive 8 LEDs connected in series PDF (103 KB) 08/2007
DN64 ZXSC310 solution flashlight. PDF (110 KB) 07/2006
DN65 ZXSC310 solution for emergency light. PDF (111 KB) 07/2006
DN66 An OLED bias supply for a clamshell handset sub display. PDF (168 KB) 07/2006
DN67 ZXSC400 solution for 1W high powered LED PDF (159 KB) 07/2006
DN68 ZXSC310 high power torch reference design. PDF (80 KB) 07/2006
DN69 ZXSC310 garden light reference design. PDF (83 KB) 07/2006
DN7 Printer stepper motor drivers. PDF (76 KB) 06/1995
DN70 ZXSC400 driving 2 serial high power LEDs PDF (112 KB) 07/2007
DN71 ZXSC400 solution for 5W high powered LED PDF (111 KB) 07/2007
DN72 ZXLD1101 driving 8 series LEDs. PDF (75 KB) 07/2006
DN73 ZXSC300 step down converter for 3W LED. PDF (80 KB) 07/2006
DN74 ZXSC400 photoflash LED reference design. PDF (132 KB) 07/2006
DN75 ZXSC310 solar powered garden light reference design. PDF (120 KB) 07/2006
DN76 ZXLD1100 and ZXLD1101 driving from 3 to 6 LEDs. PDF (158 KB) 07/2006
DN77 Transient and noise protection for Zetex ZXCT series current monitors. PDF (144 KB) 11/2007
DN78 ZXSC310 with reverse polarity protection PDF (180 KB) 08/2007