Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated

Boost/Buck Converter

Diodes Incorporated has developed a wide portfolio of switching regulators with input voltages up to 40V and output voltages down to 0.6V. Diodes Inc. uses compact High-Performance DC-DC Converters.

As an expert in Analog electronics, Diodes Incorporated works closely with customers and partners to define the precise needs of a particular application and to identify the most appropriate integrated solution. Diodes Incorporated’s Boost converters have the ability to operate from input voltages as low as 0.9V and Buck controllers are designed for higher current applications such as video cards.