Diodes offers high-speed voltage translators, performance logic and other specialty Interface IC solutions for memory modules. These products offer high performance 5 V, 3.3 V, 2.5 V and 1.8 V with propagation delays down to < 2.0ns. They support 8-bit, 16-bit, 18-bit and 32-bit functions with a performance mix of voltage translators.
Diodes' multiplexers and switches offer solutions for a variety of applications with 2, 4, and 8-channel devices. IO expander products are available with I2C bus interface and 2 to 48 IOs. Our GTL devices are used in point to point applications. Diodes' portfolio of Standard Logic devices offer wide supply voltage range and are supported by an array of packages including QFN for small space-constrained systems.