Diodes Incorporated
Back to I2C Mux/Switch

PI4MSD5V9545B

4-Channel I2C/SMBus Bus Switch with Interrupt

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI4MSD5V9545B is a quad 1-of-4 bidirectional translating switch, controlled via the I2C bus. The SCL/SDA upstream pair fans out to four SCx/SDx downstream pairs, or channels.

Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register. Four interrupt inputs, INT0 to INT3, one for each of the downstream pairs, are provided. One interrupt output, INT, acts as an AND of the four interrupt inputs.

An active LOW reset input allows the PI4MSD5V9545B to recover from a situation where one of the downstream buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C bus state machine and causes all the channels to be deselected as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage which will be passed by the PI4MSD5V9545B. This allows the use of different bus voltages on each pair, so that 1.2V,1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

The PI4MSD5V9545B and PI4MSD5V9545C are identical except for the fixed portion of the slave address.

Feature(s)

  • 1-of-4 bidirectional translating multiplexer
  • I2C-bus interface logic;
  • Operating power supply voltage :1.65 V to 5.5 V
  • Allows voltage level translation between 1.2V, 1.8V,2.5 V, 3.3 V and 5 V buses
  • Low standby current
  • Low Ron switches
  • Channel selection via I2C bus
  • Power-up with all multiplexer channels deselected
  • Capacitance isolation when channel disabled
  • No glitch on power-up
  • Supports hot insertion
  • 5 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 8000 V HBM per JESD22- A114, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP-20L

Product Specifications

Product Parameters

Ambient or Junction Temperature (°C) -40 to 85
Analog or Digital? Digital
Voltage 1.65V/5.5V
Single Ended Channels 4
Signal Type Single Ended
Configuration Switch, 4-channel, 2:1
Rail-to-Rail 0
HotInsertion 1

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents