Diodes Incorporated Menu Close

Frequently Asked Questions

Search our knowledge base of commonly asked questions to find answers to your questions about our products and services.

Results for Rack Server

Can the un-used clock IC outputs be left open?

Yes, the clock ICs’ outputs can be just left open if they are not used. In this way can save the un-used buffer output drawing power without driving anything.

Do Pericom's Packet Switches Support Industrial Temperature Range (-40oC to +85oC)?

"YES, please refer to the following application notes.

AN219 – GreenPacket PCI Express Packet Switch – Industrial Temperature Support 1.0

AN220 – PI7C9X20303SL-404SL Industrial Temperature Support

AN221 – PI7C9X20303ULA Industrial Temperature Support"

 

What can pull-up/down value be on PCB for Clock IC inputs?

It is recommended to use 4.7k for pull-up and 1k for pull-down even though Clock IC has internal pull-up/down as high reliability design guide, include un-used inputs pins.

What is FCP XO product?

FCP is Frequency Control Product. They include crystals, crystal oscillators (XO), voltage control oscillators (VCXO), and TCXO. XO has IC and crystal integrated together as a component for quality easy use in system designs. For more product information, please visit company website: https://www.diodes.com/products/connectivity-and-timing/crystal-and-crystal-oscillator/

 

What is HiFlex® clock IC?

PI6LCxxxx is Pericom's newly developed high frequency, very low jitter clock generator family, which use high Q silicon VCO to dramatically reduce traditional PLL clock jitter. They are especially good for Telecom, Datacom, and Ethernet for phase jitter <=1 ps designs.  HiFlex Clock FInder tool

What is HiFlex® XO?

HiFlex® XO is programmable frequency synthesis crystal oscillator family. It has very short lead time for any frequency design need,even in flexible quantity. They are specially good for Telecom, Datacom, Ethernet, and SDRAM controller low jitter reference clock designs. HiFlex XO Finder

 

 

 

What is LVPECL clock and its termination?

LVPECL is Low Voltage Positive (supply) Emitter Couple Logic. Its voltage level is around 2V+/-400mV and the most use termination is 150 ohm pull-down at output pin and AC or DC coupling to an equivalent 100 ohm across pair at RX ASIC side. Check ASIC datasheet  to prevent double termination.

What is the requirement of the reference clock of Pericom's packet switches?

The reference clock DC specifications and AC timing requirements are shown in the table below. More details can be found in "PCI Express Card Electromechanical Specification Revision 1.1", Chap 2.1.3.