Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated

Product Compliance Definitions

Standard Grade Product

Products built, tested and supplied within Diodes' standard quality control parameters, and suitable for all applications which do not specifically require AECQ qualification and/or PPAP documentation.

AECQ-Qualified Product

Product has passed the rigorous AECQ reliability standards, and is capable of meeting automotive reliability requirements. AECQ is defined by the Automotive Electronics Council as a "Stress Test for Qualification for Integrated Circuits or Discrete Semiconductors."

Automotive Grade Product

Product with a Q suffix that has passed the rigorous AECQ reliability standard AND can be supplied on request with a PPAP. Q-parts are fully supported for Automotive customers via PPAP and TS16949-approved manufacturing sites.

A PPAP (Production Part Approval Process) is a set of documents provided by suppliers providing detailed testing, quality and reliability information for Automotive Grade devices.

The TS16949 certification is a technical specification that applies to the design/development, production and servicing of automotive-related products. It is based on ISO 9001.

Diodes Zetex Certificates