Single Phase 12V BLDC Smart Fan and Motor Driver with enhanced FG and RD for reverse supply connection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 3.5 to 16 V |
---|---|
SupplyCurrent (mA) | 8 mA |
Average OutputDrive Current (mA) | - mA |
Peak Output Current (mA) | 1000 mA |
Reference Voltage Output (V) | 6 V |
Hall Bias Voltage (V) | 1.25 V |
Speed Control | PWM or VDD |
Speed Control Slope Adjust | - |
Minimum Speed Setting | Yes |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | FG and RD RD |
Other Protection Features | Over Current Limit Thermal Shutdown |
Operating Ambient Temperature (°C) | -30 to 90 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |