Diodes Incorporated offers a variety of voltage level translation ICs that provide mixed signal (IC, SMBus, MDIO, SPI, SIM I/F, TTL, HSTL and SSTL) as well as multiple supply voltages (5V, 3.3V, 2.5V, 1.8V, 1.2V and 0.9V).
These products are bi-directional and can cover most of applications need from 1-Bit to 32-Bit.