Active OR’ing Controllers replace the standard rectifier to reduce the forward voltage drop and overall increase the power transfer efficiency. More
H-Bridge transistors provide low on-state losses, low drive requirements and compact packaging. More
High-voltage linear regulators are designed with high input voltage rating, line and load regulation with a small footprint. More
Special function LED drivers are designed to simplify the driving of LED strings. More
Special function relay drivers offer Zener clamps, fully integrated design with robust output-input isolation. More
Synchronous MOSFET controllers include CCM, DCM, CrCM and QR modes of operation. More
Ideal Diode Controller More