Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to IntelliFET® Low-Side Power Switches

ZXMS6004FFQ-7

60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE
IntelliFET MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ ZXMS6004FFQ-7 is a self-protected low side IntelliFET® MOSFET with logic level input. It integrates overtemperature, overcurrent, overvoltage (active clamp) and ESD protected logic level functionality. The ZXMS6004FFQ-7 is ideal as a general purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.

Feature(s)

  • Compact High Power Dissipation Package
  • Low Input Current
  • Logic Level Input (3.3V and 5V)
  • Short-Circuit Protection with Auto Restart
  • Overvoltage Protection (Active Clamp)
  • Thermal Shutdown with Auto Restart
  • Overcurrent Protection
  • Input Protection (ESD)
  • High Continuous Current Rating
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The ZXMS6004FFQ-7 is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Especially suited for loads with a high in-rush current such as lamps and motors
  • All types of resistive, inductive and capacitive loads in switching applications
  • μC compatible power switches for 12V and 24V DC applications
  • Automotive rated
  • Replaces electromechanical relays and discrete circuits
  • Linear mode capabilities – the current-limiting protection circuitry is designed to de-activate at low VDS to minimize on state power dissipation. The maximum DC operating current is therefore determined by the thermal capability of the package/board combination, rather than by the protection circuitry. This does not compromise the product’s ability to self-protect at low VDS.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single
Polarity N
BVDSS (V) 60
ID VIN = 5V (A) 1.3
PD (W) 1.5
RDS(ON) Max @ VIN (3V) (mΩ) 600
RDS(ON) Max @VIN (5V) (mΩ) 500
VDS(SC) VIN = 5V (V) 36
EAS (mJ) 90
TJ (°C) 150

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf