SURFACE MOUNT UNIDIRECTIONAL AND BIDIRECTIONAL TRANSIENT VOLTAGE SUPPRESSORS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single (Bi-Directional) |
Maximum Peak Pulse Current IPP @ 10x1,000μsMax | 35.7 μs |
Breakdown VoltageVBR Min(V) | 7.22 V |
Reverse Standoff Voltage VRWM(V) | 6.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |
Channel Input CapacitanceCT Typ (pF) | 900 pF |
Maximum Clamping Voltage @ MaxPeak Pulse CurrentVC(V) | 11.2 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 500 µA |