Diodes Incorporated
Back to Photocoupler Products

DPC1012S-TR

Photocoupler

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Current Transfer ratio (CTR: MIN. 50% at IF=5mA, VCE=5V)
  • High input-output isolation voltage (Viso = 5,000 Vrms)
  • Safety Approval

UL1577 (No. E536221)

CQC 4943.1-2022 (No. 23001416005)

VDE EN IEC 60747-5-5(No.40058163)

  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
IF (mA) 10
CTR (%) 63-125
Viso (Vrms) 5000
VCE (Max) (V) 0.2
BVCEO (min) (V) 80
Topr (min) (?C) -55
Topr (max) (°C) 110

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf