Diodes Incorporated — Analog and discrete power solutions
Back to PI3V713-A

PI3V713-A

7-Channel Analog Video Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3V713 is a 7-channel video mux/demux used to switch between multiple VGA sources or end points. In a notebook application where analog video signals are found in both the notebook and the dock, a switch solution is required to switch between the two video port locations. With the high bandwidth of ~1.7GHz, the signal integrity will remain strong even through the long FR4 trace between the notebook and the docking station. In addition to high signal performance, the video signals are also protected against high ESD with integrated diodes to VDD and GND that will support up to12kV HBM ESD protection.

Features

  • Designed specifically to switch VGA signals
  • 7-Channels for VGA signals (R,G,B, Hsync, Vsync, DDC Data, and DDC CLK)
  • Automatic or manual switching supported
    • Forces re-read of EDID when automatically switching
  • VDD = 3.3V +/-10%
  • DDC path will operate as a 5V to 3.3V level shifter
  • H/V output buffer with +/-24mA drive
  • ESD tolerance on video I/O pins is up to 12kV HBM per JEDEC standard
  • -3dB BW of 1.7GHz (typ)
  • Low Xtalk, (-38dB typ)
  • Low and Flat ON-STATE resistance (Ron = 4.8-Ohm, Ron(Flat) = 0.5ohm, typ)
  • Low input/output capacitance (Con = 5.6pF, typ)
  • Packaging (Pb-free and Green): 
  • 32-contact TQFN (ZLE)

Applications

  • Routes physical layer signals for high bandwidth digital video
  • Monitor detection supports automatic switching
  • Routing VGA signals with low signal attenuation and high ESD.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

7-Channel, 2:1

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

7

Type

SPDT

Voltage

3.3

Related Content

Quality Documentation
Applications

Technical Documents

Design Tools

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products