Diodes Incorporated
Back to PCI Express Signal Switch

PI3PCIE2415 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

PCIe 2.0, Dual Graphics Mux, 2-Lane (4-Channel), Single Enable, 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3PCIE2415 is an 8 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch 2 full PCI Express® 2.0, lanes to one of two locations. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is negligible. The unique design technique also offers a layout targeted for PCI Express signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by the PCI Express specification.

Features

  • 4 Differential Channel, 2:1 Mux/DeMux
  • PCI Express® 2.0 Performance, 5.0Gbps
  • Pinout optimized for placement between two PCIe slots
  • Bi-directional operation
  • Low Bit-to-Bit Skew, 5ps max
  • Low Crosstalk: -26dB@5 GHz
  • Low Off Isolation: -20dB@5 GHz
  • VDD Operating Range: +3.3V
  • ESD Tolerance: 2kV HBM
  • Low channel-to-channel skew, 35ps max
  • Packaging (Pb-free & Green):
    • 42-contact, TQFN (ZH42)

Application

  • Routing of PCIe® 2.0, signals with low signal attenuation.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Configuration Mux, 2:1: 4-Differential Channel
Differential Channels 4
Lanes 2
Type SPDT
Voltage 3.3

Related Content

Packages

Applications

Protocols

Technical Documents

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only