Diodes Incorporated — Analog and discrete power solutions
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT563

Back to DDC144TH

DDC144TH

Dual NPN, 50V, 0.1A, SOT563

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

NPN pre-biased small signal dual transistor in SOT563

 

Feature(s)

  • Epitaxial Planar Die Construction
  • Nominal 47kΩ Built-In Biasing Resistor
  • Totally Lead-Free & Fully RoHS Compliant 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

R1 Only

Polarity

NPN + NPN

R1 Typ (kΩ)

47

R2 Typ (kΩ)

N/A

VCEO (V)

50

IC Max (mA)

100

PD (mW)

150

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site