Diodes Incorporated — Analog and discrete power solutions

AUR9801C (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AUR9801C is a highly-integrated battery charger for single-cell Li-ion or Li-polymer batteries capable of operating with an input voltage reached 2.5V. It is a complete charger device designed to work with an USB port or 5V output AC adapter. The AUR9801C operates with CC (constant current) mode and CV (constant voltage) mode profiles. A low-current preconditioning charge mode is also provided as a trickle charging operation. The charge current is programmable up to 1A with an external resistor or a logic input. The charge voltage is 1% accurate over the full application range. When operating with a current-limited adapter, the charger minimizes the thermal dissipation with pulsed operations to prevent overheat conditions that is commonly occurred with conventional linear chargers. The AUR9801C reduces charge current for thermal fold-back to ensure product safe operation. The charger automatically re-charges the battery when the battery voltage drops blow a recharge threshold. The chip includes a safety timer for setting the fast charge time limit in case of charging a dead battery.

Feature(s)

  • Complete Charger for Single-cell Li-ion Batteries
  • Charges from either AC Adapter or USB Port
  • Integrated Power Pass Device with Current Sensing
  • No External Blocking Diode Required
  • Pre-charge Condition with Safety Timing
  • 1% Charger Voltage Accuracy
  • Programmable Current Limit up to 1A
  • Sleep Mode for Power Saving
  • Charge Current Thermal Fold-back
  • Stand-alone or Integrated Charger
  • Ambient Temperature Range: -40°C to 85°C
  • Thermally-enhanced WDFN-3Ω3-10 Package
  • Pb-free Plus Anneal Available (RoHS Compliant)

Application(s)

•? PDAs, Cell Phones and Smart Phones •? Digital Camera, MP3 and Handheld Gamming •? Portable Instruments Including Medical Handhelds •? Self-charging Battery Packs •? Stand-alone Chargers or USB Port Chargers

Specifications & Technical Documents

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products