60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET TM MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6004FF is a self protected low side MOSFET with logic level input. It integrates over-temperature, over-current, over-voltage (active clamp) and ESD protected logic level functionality. The ZXMS6004FF is ideal as a general purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Polarity |
N |
TAB |
- |
BVDSS (V) |
60 |
ID VIN = 5V (A) |
1.3 |
PD (W) |
1.5 |
RDS(ON) Max @ VIN (3V) (mΩ) |
600 |
RDS(ON) Max @VIN (5V) (mΩ) |
500 |
VDS(SC) VIN = 5V (V) |
36 |
EAS (mJ) |
90 |
TJ (°C) |
150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |