Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Maximum Frequency (MHz) |
0.5 |
Maximum Output Rise Time |
300 ns |
Supply Current @ VCC = 5V (Output Low) |
3 mA |
Supply Current @ VCC = 5V (Output High) |
2 mA |
VCC Min (V) |
4.5 V |
VCC Maximum Rating |
16 V |
Operating Ambient Temperature Range (°C) |
-40 to 85 °C |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |