Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X440SL PCI Express to USB 2.0 Host Controller is designed to meet the latest low-power, lead (Pb)-free and green system requirements. The PI7C9X440SL is a cost-effective solution that can be implemented in systems such as volume servers, storages, embedded systems, medical, industrial, automation, network, IP TV, peripherals, PC add-in cards and other footprint sensitive platforms requiring multiple USB host connections. The PI7C9X440SL provides one x1 upstream PCIe port and up to 4 USB 2.0 host controller ports.
The PI7C9X440SL provides users the flexibility to expand system connectivity from a wide range of I/O Bridges such as IOH, PCH, embedded MCU, SoC and other Application Specific ICs.
PCI Speed | N/A |
---|---|
PCI Bus Width | N/A |
Ports | 4 USB |
Lanes | 1 |
Temperature | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents
Orderable Part Number | Buy from Distributor / Contact Sales | Request Samples |
---|---|---|
PI7C9X440SLBFDE | Request Sample | |
PI7C9X440SLBFDEX | Request Sample |
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2466 | 2020-07-02 | 2020-10-02 | Package Change and Additional Qualified Plating Source |
Obsolete Part # | View PDN | Package | Comment | Note |
---|---|---|---|---|
PI7C9X440SLAFDE | PDN 11-0005 | FD128 | Contact Product Sales | |
PI7C9X440SLAFDEX | PDN 11-0005 | FD128 | Contact Product Sales | |
PI7C9X440SLFDE | PDN 13-0009 | FD128 | Contact Pericom Customer Service | |
PI7C9X440SLFDEX | PDN 13-0009 | FD128 | Contact Pericom Customer Service |