1:4 PCI Express® Clock Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6PCIEB24 is a PCI Express® (PCIe) 2.0 compliant high-speed, low-noise differential clock buffer. The device distributes the input differential PCIe clock to four differential pairs of clock outputs with zero delay PLL.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Input Type(s) | HCSL |
Jitter RMS (ps) | 50 |
Number of Outputs | 4 |
Output Frequency (MHz) | 100 |
Output Type(s) | HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2325 – Rev 3 (Interim Update) | 2018-04-20 | 2020-11-20 | Fab Porting from Global Foundries to MagnaChip |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |