Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | 0.35 |
Number of Outputs | 4 |
Maximum Output Frequency (MHz) | 4x 62.5/ 125/ 156.25 MHz |
Output Type(s) | LVPECL |
Skew (PS) | 0 |
Supply Voltage (V) | 2.5, 3.3 |
Supported Frequencies (MHz) | 62.5, 125, 156.25 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents