Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3HDX412BD (NRND)

NRND = Not Recommended for New Design

1:2 Active HDMI Switch for Source with Equalization, Pre-emphasis, and De-emphasis, Operating up to 3.4Gbps

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3HDX412BD, active-drive switch solution is targeted for high-resolution video networks that are based on HDMITM/DVI standards, and TMDS signal processing. The PI3HDX412BD is an active single TMDS channel to two TMDS channel Splitter and DeMux with Hi-Z outputs. The device drives differential signals to multiple video display units. It provides controllable output swing levels that can be controlled through pin control or I2C control, depending on the mode select pin. This solution also provides a unique advanced pre-emphasis technique to increase rise and fall times.

The maximum HDMITM/DVI data rate of 3.4Gbps provides a 1920x1080 @60Hz resolution or 4K @30Hz required for 4K HDTV and PC graphics products. Due to its active unidirectional feature, this switch is designed for usage only for the video driver’s side. For PC graphics application, the device sits at the driver’s side to switch between multiple display units, such as PC LCD monitor, projector, TV, etc.

PI3HDX412BD ensures transmitting high bandwidth video streams from PC graphics source to end display units. It will also provide enhanced robust ESD/EOS protection, which is required by many consumer video networks today.

Features

  • Support up to 3.4Gbps TMDS Serial Link Compliant with HDMI 1.4b requirement
  • HDMI 1-to-2 Splitter or 1-to-2 DeMux with Equalization & Pre-emphasis up to 340 MHz Clock
  • AC or DC Coupled Differential Signaling Input
  • Configurable TMDS Output Signal with Port Selection, Pre-emphasis, Voltage Swing, Slew Rate Control
  • Support Squelch Mode with Built-in Clock detector
  • Control Status Register controlled by Pin strap or I2C mode programming
  • ESD Protection on I/O pins to connector: 8KV Contact per IEC6100-4-2 and 2KV HBM
  • Supply Voltage: 3.3V
  • Industrial Temperature Range: -40oC to 85oC
  • Packaging (Pb-free & Green): 56-contact TQFN (ZB56)

Specifications & Technical Documents

Product Parameters

Channels/In

4

Channels/Out

8

Inputs

HDMI, DP++

Outputs

HDMI

Ports/In

1

Ports/Out

2

Power Supply

3.3

Speed (Gbps)

3.4

Type

Active Splitter

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products