2.5V/3.3V, High-Bandwidth, 10-Bit Bus Switch (FCT861 Pinout)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3CH1000 is a low voltage, 10-channel switch designed with fast dual H1 enables. The switch introduces no additional ground bounce noise or propagation delay. The PI3CH1000 device has active low enables. It is very useful in switching signals that have high bandwidth (500 MHz).
Configuration | 10-Channel, 1:1 |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
RailToRail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 10 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents