600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Power Rating (W) | 400 W |
Reverse Standoff Voltage VRWM(V) | 6.5 V |
Breakdown VoltageVBR Min(V) | 7.22 V |
BreakdownVoltageVBR Max (V) | 8.3 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 500 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 11.2 V |