2.5mmx2.0mm LVDS 4-frequency Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX23SB XO series is a high performance LVDScrystal oscillator family with very low jitter performance. Depending on customers' needs, this family devices can support 4 different frequencies using the FS select pins. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Product Series | NX2 |
---|---|
Family | XO |
Output Logic | LVDS |
Supply Voltage (V) | 3.3, 2.5 |
Freq Range (MHz) | 5 to 1000 |
Additive Jitter (ps) | <1 |
PkgType | Ceramic Seam |
Package Size (mm) | 2.5x2.0x0.9 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents