Dual N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 6.5 A |
PD @TA = +25°C (W) | 1.3 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 29 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 35 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) | 48 mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) | 91 mΩ |
|VGS(TH)| Min (V) | 0.5 V |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 4.6 nC |
CISS Typ (pF) | 414 pF |
CISS Condition @|VDS| (V) | 10 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2720 | 2025-02-12 | 2025-05-13 | Change Lead Frame Type from SOT-23R to SOT-23T for Select Discrete Products |
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |