Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSOT25

Back to DGD0280WTQ

DGD0280WTQ

HIGH SPEED LOW-SIDE GATE DRIVER WITH 3.3V LDO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ DGD0280WTQ high-speed, low-side MOSFET and IGBT driver is capable of driving 1.9A of peak current. The DGD280WTQ logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. Internal undervoltage lockout (UVLO) protects the MOSFET with loss of supply by turning off the output when VCC falls below operating range. Fast and well matched propagation delays allow high-speed operation, enabling a smaller, more compact power-switching design using smaller associated components.

The DGD0280WTQ has an integrated LDO that outputs 3.3V at ±1% tolerance with the ability to supply 15mA. The DGD0280 provides a non-inverted output. The DGD0280WTQ comes in a space-saving TSOT25 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Efficient Low Cost Solution for Driving MOSFETs and IGBTs
  • Integrated LDO (3.3V, 15mA Output)
  • 3V LDO at 1% Accuracy at 25°C
  • Wide Supply Voltage Operating Range: 4.5V to 18V
  • 5A Source / 2.8A Sink Output Current Capability
  • Undervoltage Lockout for Vcc Supply
  • Fast Propagation Delay (35ns Typ)
  • Fast Rise and Fall Times (20ns Typ)
  • Logic Input (IN) 3.3V Capability
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free “Green” Device (Note 3)
  • The DGD0280WTQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC converters
  • Line drivers
  • Motor controls
  • Switch mode power supplies

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Driver Type

Single

Configuration

Non-Inverting & LDO

Supply Voltage Max (V)

18

Output Current Io+ Typ (mA)

2500

Output Current Io- Typ (mA)

2800

ton / toff Typ (ns)

35/30

tr / tf Typ (ns)

20/15

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products