Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to BCR430UW6Q

BCR430UW6Q

LOW DROPOUT VOLTAGE LINEAR LED DRIVER IC in SOT26

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Linear LED driver is designed to meet the stringent requirements of automotive applications. The BCR430U is a monolithically integrated linear LED controller
designed to function as a Constant Current Regulator (CCR) for linear LED driving. The device operates over a voltage range from 5V to 42V and regulates the output LED current up to 100mA, set by an external resistor. It is designed for driving LEDs in strings and will reduce current at increasing temperatures to self-protect. The low
voltage drop during current regulation allows efficient driving of LED strings with a range of forward voltages and supply voltage tolerances

Feature(s)

  • LED Current Tolerance of ±5% at 95mA Output Current
  • Thermal Protection Reduces LED Current at Elevated
    Temperature
  • Low Typical Saturation Voltage of 115mV at 50mA
  • 5mA to 100mA Adjustable LED Current with an External Resistor
  • 5V to 42V Supply Voltage
  • High Power 1W Dissipation in SOT26
  • No External Capacitor is Required for Stable Operation
  • LED Dimming Using PWM
  • Parallel Devices to Increase Regulated Current
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • The BCR430U is suitable for automotive applications
    requiring specific change control; this part is AEC-Q100
    qualified, PPAP capable, and manufactured in IATF16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions

Application(s)

  • Automotive Lighting

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Topology

Linear LED Driver

Minimum Supply Voltage (V)

5 V

Maximum Supply Voltage (V)

42 V

Maximum VOUT (V)

40 V

Number of Channels

1

LED Current Sense Voltage (mV)

892 mV

Low Dropout VSAT (mV)

115@50mA (Typ) mV

Output Current (mA)

100 mA

Channel Max. Output Current (mA)

5mA to 100mA mA

Accuracy (%)

5 %

Control Interface/Protocols

PWM

Dimming (PWM)

PWM Dimming by REXT Pin

Temperature Range (°C)

-40 to 125 °C

Moisture Sensitivity Level (MSL)

1

Related Content

Packages

Technical Documents

SPICE Model

Application Notes

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products