Primary Side Regulated Switching Mode Power Supply Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3783 is a high performance AC/DC power supply controller for battery charger and adapter applications. The controller regulates the output voltage and current in the primary side by piece-wise Pulse Frequency Modulation (p-PFM) in discontinuous conduction mode (DCM).
The AP3783 provides accurate constant voltage (CV), constant current (CC) and outstanding dynamic performance without requiring an opto-coupler. It also eliminates the need of loop compensation circuitry while maintaining stability.
The AP3783 provides valley turn-on function, operating frequency Jitter function (about 5.5% frequency change every 256μs) from light to full load range and 3-segment drive current to improve the power supply EMI performance. The AP3783 also has built-in fixed cable voltage drop compensation (7% and 4% of nominal system output voltage to meet various cables with different length and gauge) and adjustable line voltage compensation.
The AP3783 is packaged in SOT26.
CableCompensation |
4% - 7% |
|---|---|
OperatingCurrent (µA) |
450 |
StandbyPower (Max) (mW) |
75 |
StartupCurrent (µA) |
- |
UVLOThresholdon/off (V) |
15.5/6.8 |
VCC Maximum Rating |
35 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
| PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |