Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to Inactive Datasheet Archive

AP1609 (Obsolete)

PWM/PFM DUAL MODE STEP-UP DC/DC CONVERTER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP1609 is a high efficient step-up DC/DC converter. Large output current is possible having a built in internal N channel MOSFET, and using an external coil and diode. Output voltage is programmable with 1.23V of standard voltage supply internal, and using externally connected components, output voltage (FB) can be set up at will. With a 300KHz switching frequency, the size of the external components can be reduced. Control switches from PFM to PWM during light loads with the AP1609 (PWM/PFM switchable) and the series are highly efficient from light loads to large output currents. During stand-by time (CE pin “Low”), current consumption is reduced to 1µA.

Feature(s)

  • Input Voltage Range: 2.5~6V
  • Output Voltage Range: 3.0~17V (±2.5%)
  • PWM/PFM Switching Control
  • Oscillator Frequency: 300KHz (±20%)
  • High Efficiency: 91% (Typ.)
  • Stand-by Current: ISTB 1 = μA (Typ.)
  • Built-in internal N-Channel MOS
  • Lead Free Package: SO-8
  • SOP-8L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • Electronic Information Organizers
  • Palmtops
  • Cellular and Portable Phones
  • Portable Audio Systems
  • Various Multi-Function Power Supplies
  • Specifications & Technical Documents

    Product Parameters

    Efficiency (%)

    91

    Frequency Typ (Hz)

    300K

    HS RDS(ON) (mΩ)

    N/A

    LS RDS(ON) (mΩ)

    100

    MaximumInput Voltage (V)

    6

    Maximum Output Voltage (V)

    17

    MinimumInput Voltage (V)

    2.5

    Minimum Output Voltage (V)

    3

    Output Current (A)

    2.4

    Quiescent Current Typ (μA)

    0.08

    Shutdown Current Typ (µA)

    1

    Type

    Boost

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products