PNP, 32V, 2A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | Medium Power Transistor |
Polarity | PNP |
VCEO, VCES (V) | 32 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 1 |
hFE (Min) | 120 |
hFE (@ IC) (A) | 0.5 |
VCE(sat) Max (mV) | 800 |
VCE(SAT) (@ IC/IB) (A/mA) | 2/200 |
fT (MHz) | 120 |