3A Ultra Low Dropout Linear Regulator with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7176B is a 3.0A ultra low-dropout (LDO) linear regulator that features an enable input and a power-good output.
The enable input and power-good output allow users to configure power management solutions that can meet the sequencing requirements of FPGAs, DSPs, and other applications with different startup and power-down requirements.
The AP7176B features two supply inputs, for power conversion supply and control. With the separation of the control and the power input very low dropout voltages can be reached and power dissipation is reduced.
A precision reference and feedback control deliver 1.5% accuracy over load, line, and operating temperature ranges.
The AP7176B is available in SO-8EP, MSOP-8EP and U-DFN3030- 10 packages with an exposed PAD to reduce the junction to case resistance and extend the temperature range it can be used in.
Iq (typ) (µA) | 1000 |
---|---|
Iq (max) (µA) | 1500 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable |
Iout (A) | 3 |
Vin (Max) (V) | 3.65 |
Vin (Min) (V) | 1.2 |
Vout (min) | 0.8 |
Vout (max) | 3.65 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 1.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.38 |
PSRR (dB) 1kHz | 60 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | Open Drain |
Reverse Protection | No |
VCTL Function | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |