600mA Low Quiescent Current Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ AP7366EA is a 600mA, adjustable and fixed output voltage, low dropout linear regulator. This device includes pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level.
The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications such as battery powered devices. The typical quiescent current is approximately 60μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions.
This device is available with adjustable output from 0.8V to 5.0V, and fixed version with 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 2.8V, 3.0V, 3.3V, 3.6V and 3.9V outputs. Please contact your local sales office for other voltage options.
The AP7366EA is available in SOT25 and U-DFN2020-6 packages.
Iq (typ) (µA) | 60 |
---|---|
Iq (max) (µA) | 80 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.6 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2.2 |
Vout (min) | 0.8 |
Vout (max) | 5 |
Fixed Vout (V) | 1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3, 3.6, 3.9 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 1.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.29 |
PSRR (dB) 1kHz | 75 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |