Diodes Incorporated

應用說明

AN # Sorted ascending Description PDF Date Unsorted Column
AN1151 TQFN Package Thermal via Design Guide PDF (177 KB) 08/2019
AN1152 DGD2136M Application Note PDF (618 KB) 01/2020
AN1153 LED Driver Remote Mounting and LED Open/short to GND Protection Solution PDF (442 KB) 01/2020
AN1154 DGD2103M Application Note PDF (583 KB) 01/2020
AN1155 PI5USB2546/A Application Note PDF (86 KB) 02/2020
AN1156 DGD2304 Application Note PDF (605 KB) 04/2020
AN1157 Understanding Thermal Resistance in the Real World PDF (888 KB) 06/2020
AN1158 Super Barrier Rectifier (SBR®) Improves Automotive Supply Line Protection to ISO7637 PDF (491 KB) 07/2020
AN1159 DGD2106M Application Note PDF (636 KB) 10/2020
AN1160 DGD2104M Application Note PDF (582 KB) 01/2021
AN1161 BCR430UW6 Application Note PDF (967 KB) 03/2021
AN1162 DGD2005 Application Note PDF (642 KB) 03/2021
AN1163 Introduction to Load Switches Application Note PDF (850 KB) 05/2021
AN1164 Introduction to Brushless DC Motors Application Note PDF (558 KB) 05/2021
AN1165 LFPAK56/PowerDI5060 Compatible Footprint Application Note PDF (272 KB) 07/2021
AN1166 Design of Power Factor Correction Circuit using AL6562A Application Note PDF (334 KB) 08/2021
AN1167 DGD2181M DGD21814M Application Note PDF (660 KB) 09/2021
AN1168 DGD2101M Application Note PDF (932 KB) 09/2021
AN1169 DGD2184M DGD21844M Application Note PDF (583 KB) 10/2021
AN1170 DGD0215 DGD0216 and DGD0211C Application Note PDF (669 KB) 11/2021
AN1171 DGD0227 Application Note PDF (621 KB) 12/2021
AN1172 DGD0280 Application Note PDF (582 KB) 01/2022
AN1173 PAM8908 as Audio Line Driver Application Note PDF (669 KB) 03/2022
AN1174 DGD0579U Application Note PDF (842 KB) 04/2022
AN1175 DGD2110 DGD2113 Application Note PDF (881 KB) 07/2022
AN1176 Design Considerations for Driving Piezoelectric Buzzers Application Note PDF (725 KB) 08/2022
AN1177 Single Channel Smart Load Switch Use and Selection Application Note PDF (687 KB) 10/2022
AN1178 DDB094R2 and DDB099 Demo Boards Application Note PDF (1.1 MB) 11/2022
AN1179 DGD05473 DGD0507A Application Note PDF (825 KB) 01/2024
AN1180 DGD05463 DGD0506A Application Note PDF (696 KB) 11/2022
AN1181 DGD2190M DGD21904M Application Note PDF (981 KB) 03/2023
AN1182 DGD2388M Application Note PDF (856 KB) 01/2024
AN1183 PD3333 LFPAK33 Universal Footprint Application Note PDF (429 KB) 01/2024
AN1184 PI4ULS3V304A / PI4ULS3V504A Application Note PDF (725 KB) 02/2024
AN1185 ZXCT199_ZXCT21x Application Note PDF (636 KB) 03/2024
AN1186 LSF0204 Application Note PDF (347 KB) 03/2024
AN1187 Hall-Effect IC Application Note PDF (660 KB) 03/2024
AN1188 High-Side IntelliFET Application Note PDF (1.2 MB) 04/2024
AN1189 Dual Hall-Effect Latch with Speed and Direction Output Application Note PDF (949 KB) 04/2024
AN12 The FMMT718 range, features and applications - replacing SOT89, SOT223 and D-Pak products with high current SOT23 bipolar transi PDF (203 KB) 01/1996
AN14 transistor considerations for LCD backlighting - high efficiency DC to AC conversion. PDF (409 KB) 03/1996
AN15 Features and applications of the FMMT617 and FMMT717 SuperSOT" SOT23 bipolar transistors - 3A NPN and 2.5A PNP SOT23 bipolar dev PDF (141 KB) 11/1995
AN17 Emergency lighting systems and battery powered fluorescent lighting - high current TO92 switching transistors provide 87% DC-AC PDF (142 KB) 10/2007
AN18 Power MOSFET gate driver circuits using high current super-b transistors - 6A pulse rated SOT23 transistors for high frequency M PDF (140 KB) 03/1996
AN2 Portable Ni-Cd battery charger - inexpensive load tolerant step-up energy source. PDF (56 KB) 01/1996
AN20 Magnetoresistive sensors - theory of operation and applications. PDF (503 KB) 04/1996
AN200-P USB 2.0 Short Circuit Stress Test PDF (158 KB) 05/2007
AN201 2-Channel Tunable White / 1-Channel Dimmable White Smart Connected Light Bulb Reference Design PDF (1.4 MB) 10/2015
AN202 AP3983C (PSR Switcher) + AL1791+AL1793 (1-Channel and 3-Channel Linear CCR LED Drivers)
4-Channel White+RGB Tunable Color Smart
PDF (1.9 MB) 11/2015
AN203 1-Channel Dimmable White Smart Connected Light Bulb Reference Design PDF (1.5 MB) 01/2016