Diodes Incorporated
PowerDI5

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

PowerDI-5.png
Back to 超级势垒整流器 (SBR)

SBR8M100P5Q

8A SBR SUPER BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Super Barrier Rectifier (SBR) diode is designed to meet the stringent requirements of Automotive Applications.

Feature(s)

  • Low Forward Voltage Drop
  • Excellent High Temperature Stability
  • Patented Super Barrier Rectifier SBR® Technology
  • Soft, Fast Switching Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The SBR8M100P5Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode
  • Blocking Diode
  • DC-DC Converter
  • AC-DC Converter

Product Specifications

Product Parameters

@ TerminalTemperature TT (ºC) N/A
AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single
Maximum Average Rectified Current IO (A) 8
Peak Repetitive Reverse Voltage VRRM (V) 100
Peak Forward Surge Current IFSM (A) 130
Forward VoltageDrop VF(V) 0.88
@ IF (A) 8
Maximum Reverse Current IR (μA) 2
@ VR (V) 100
Reverse Recovery Time trr (ns) N/A
Total Capacitance CT (pF) N/A

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2576 2022-03-01 2022-06-01 Wafer Diameter Change from 6 inch to 8 inch at Diodes Internal BCD (Shanghai) Micro-Electronics Limited (SFAB2) in Shanghai, China for Select Automotive Products