此系列 Diodes XO 產品提供展頻功能,可讓設計具備低電磁干擾 (EMI) 的特性。SSXO 使用獨家 PLL 及展頻時脈產生器 (SSCG) 技術,以合成和調變輸入石英晶體的頻率。並使基頻諧振波頻率的輻射能量減少,以符合電磁相容性 (EMC) 要求。原廠內部設定功能提供彈性的輸出頻率、調變速率及展頻比率選項。
Applications
Parameter used to define the maximum deviation of the actual frequency from the specified nominal frequency over changes in operating conditions. Oscillator stability is usually rated as inclusive of temperature, load, initial calibration, supply, and aging effects.
Not all obsolete parts will have a direct replacement. However, we recommended that you contact your regional sales office.
There are several types of jitter, but the main ones are: cycle-to-cycle jitter, period jitter, half period jitter, and peak-to-peak jitter. Jitter terminology can be found in AB36: Jitter Measurement Techniques at Application Brief No. 36 or Application Note No. 27.
Cycle-to-cycle jitter is the difference in the clock's period between two consecutive cycles and is expressed in units of + pico-seconds. This is because it can be either leading or lagging from the ideal output waveform.
Half-Period Jitter is the measure of maximum change in a clock's output transition from its ideal position during one-half period. It is measured as: tjit(half-period) = thalf-period n – 1/2 ƒo, where ƒo is the frequency of the input signal.
Measurement of the deviation of a clock period from its ideal position as calculated with respect to the average operating frequency under a fixed set of operating conditions.
Part per million is used to measure the deviation of the output signal (+/-20 ppM = +/-0.002%).
All Pericom's products that are not lead-free are composed of 85% Sn and 15% Pb. For lead-free products, they are composed of 100% matte Sn. Lead-free products are marked and ordered with the letter "E" suffix at the end of the part number.
A crystal (or SAW) oscillator outputs a precise fixed-frequency clock signal at a specified nominal value, used for data and processor timing.
FIT and MTBF data can be found at Pericom's Quality webpage.
Lead (Pb)-Free and Green information can be found on individual datasheets or Pb-Free & Green Page.
Sometimes the speed grades and the package nomenclature for our FCT devices may be swapped around. Full explanation for nomenclature information can be found under Packaging Support Documentation.