Diodes Incorporated
PowerDI5

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

PowerDI-5.png
Back to 超级势垒整流器 (SBR)

SBR10M100P5Q

SURFACE MOUNT SCHOTTKY BARRIER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Super Barrier Rectifier (SBR) diode has been designed to meet the stringent requirements of Automotive Application combining low forward voltage drop with unrivalled ultra low leakage current and avalanche capability.

Feature(s)

  • Low Forward Voltage Drop, Ultra Low Leakage
  • TJ(MAX)= +175°C
  • Excellent High Temperature Stability 
  • Unrivalled Avalanche Capability
  • Patented Super Barrier Rectifier SBR® Technology
  • Soft, Fast Switching Capability
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode 
  • Blocking Diode
  • DC-DC Converter
  • AC-DC Converter

Product Specifications

Product Parameters

@ TerminalTemperature TT (ºC) N/A
AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single
Maximum Average Rectified Current IO (A) 10
Peak Repetitive Reverse Voltage VRRM (V) 100
Peak Forward Surge Current IFSM (A) 220
Forward VoltageDrop VF(V) 0.88
@ IF (A) 10
Maximum Reverse Current IR (μA) 2
@ VR (V) 100
Reverse Recovery Time trr (ns) N/A
Total Capacitance CT (pF) 245

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2661 2024-02-21 2024-05-21 Qualification of Additional Wafer Source and Wafer Diameter Change