Diodes Incorporated — Analog and discrete power solutions

Tag: Analog Products

DIO 10306 PR image AH4930Q

Simplifying Motion Detection and Measurement for Automotive Control Systems New Post

As cars continue to increase in complexity, automotive designers must provide reliable and accessible controls to prevent drivers and passengers from becoming overwhelmed.

Read More
AP64x03Q blog image

Efficient Buck Converters for Automotive Point-of-Load Applications

With modern vehicles containing so many electronic components and ECUs, it’s vital that PoL converters achieve high efficiency.

Read More
USB PD Power Source IC

USB PD EPR and SPR: Unraveling the Differences

Understanding the differences between USB PD (Extended Power Range) and SPR (Standard Power Range) is critical to making an informed decision during the design process.

Read More
DIB079D3 AP33771C AP3772S blog image

Taking Control of USB Type-C® Power Delivery

This blog looks at the PD abilities and requirements of USB-C, including the latest high-power variants and how engineers can create efficient system designs.

Read More
AL58221 blog image

How Multi-Channel LED Driver Technology is Revolutionizing the Way We Illuminate Spaces and Convey Information

From its capacity to ensure uniform brightness, minimal flicker, and reduced EMI, the AL58221 LED driver enables superior performance for lighting applications.

Read More
AH332 52xQ Image

利用霍爾效應切換器為汽車應用實現精確近接偵測

汽車搭載越來越多先進科技,使駕駛更輕鬆、更安全、更舒適。要實現這些功能,霍爾效應感測器最實用,可偵測金屬零件的位置與移動。

Read More
PI5USB212 blog image

為什麼 USB 2.0 訊號調節器可以簡化產品設計

雖然新版 USB 3.0 資料傳輸速度高達 5Gbps,但 USB 2.0 標準使用起來更簡單、成本更低。PI5USB212 是一款 USB 2.0 訊號調節器,非常適合完成這項必要任務。

Read More
DIB075D2 PI2DBS16212A blog image

1.8V 多工/解多工器高速切換可降低功耗

對於物聯網或手持設備而言,達成極低功耗通常十分必要。降低電子設備的供電電壓逐漸成為趨勢,因為導體的功率損耗與電壓平方成正比。

Read More
DIO 9601 PR Image PI3USB31532Q

簡化車內連接以 USB Type-C® 和 DisplayPort™ 傳送高解析度視訊

時至今日,汽車加入了各式各樣的科技,觸控螢幕已成為標配,也能連接手機、平板電腦和其他設備。

Read More
AP7179D LDO Voltage Regulator

高輸出電流 3A LDO 提供低雜訊和高 PSRR 電源,適用於雜訊敏感型產品應用

設計人員可使用超低壓差 (LDO) 線性穩壓器,來滿足數位負載對於低輸入電壓及低輸出電壓的運作需求。

Read More

1 2 3 4 5