Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI2EQX6812

6.5Gbps 2-lane/4-channel SAS2/SATA/XAUI ReDriver with Pin Strap and I2C control

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI2EQX6812 is a low power, SAS2, 2-lane (4 differential channels) SATA, XAUI signal ReDriver. The device provides programmable equalization, amplification, and de-emphasis by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

PI2EQX6812 supports four 100-Ohm Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the signal after the ReDriver.

In addition to providing signal re-conditioning, the PI2EQX6812 also provides power management Stand-by mode operated by a Power Down pin, or through I²C register. When the input is idle, the device goes to power saving slumber mode

Features

  • Up to 6.5Gbps SAS2/SATA/XAUI ReDriver™
  • Supporting 4 differential channels or 2 lane
  • Independent channel configuration
  • Pin strap and I2C configuration controls (3.3V Tolerant)
  • Adjustable receiver equalization
  • Adjustable transmitter amplitude and de-emphasis
  • Adjustable input threshold level
  • 50-Ohm input/output termination
  • Mux/Demux and loop-back features
  • OOB fully supported
  • Single supply voltage, 1.2V ± 0.05V
  • Active current per channel -95mA (typical)
  • Power down standby mode
  • Standby current -1mA (typical)
  • Automatic slumber mode power savings
  • Slumber current per channel -10mA (typical)
  • Packaging (Pb-free & Green):
  • 42-contact TQFN (9mm x3.5mm)

Applications

  • Data Center Server, Blade server, Storage System

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

6.5

Lanes/Ports

2

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Related Content

Quality Documentation
Applications

Protocols

Technical Documents

Application Information

Evaluation Boards and User Guides

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products